製品概要
機能と利点
- 4.5V to 5.5V Input Voltage Range
- 1.1V to 3.5V Output Voltage
- 11.5A Output Current
- Efficiency = 90%, VIN = 5V, VOUT = 2.5V @ IOUT = 10A
- Selectable 0.5%, 1%, 2% AC Load Regulation
- Power-OK Output
- Glitch-Catcher™ Provides Excellent Load-Transient Response
- 500kHz Switching Frequency
- 24-Pin SSOP Package
- Low-Profile Components
製品概要
The MAX1624 evaluation kit (EV kit) provides a digitally programmable output voltage between 1.1V and 3.5V from a 5V input supply. It delivers up to 11.5A output current with greater than 90% efficiency. The MAX1624 EV kit features 1% output accuracy. The MAX1624 features a resistor-programmable switching frequency from 100kHz to 1MHz, as well as current-mode operation for superior load- and line-transient response. This EV kit is a fully assembled and tested circuit board. For a low-cost version of this kit that includes the Intel® VRM connector and aluminum-electrolytic filter capacitors, order the MAX1624VRMEVKIT.
Applications
- Computers: Desktop, Workstation, Server
- GTL Bus Termination
- Industrial Computers
- LAN Servers
- Pentium®
関連資料
-
MAX1624EVKIT: Evaluation Kit for the MAX1624 Data Sheet (Rev. 2)1998/06/01PDF91K