製品概要
機能と利点
- 1.71V to 5.5V Supply Voltage Range
- Push-Button Switch to Clear OV Latch
- Proven 2-Layer 2oz Copper PCB Layout
- Automotive Temperature Range: -40°C to +125°C
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
製品概要
The MAX16138 evaluation kit (EV kit) is designed to evaluate the MAX1613800/VY, a 0.7% accuracy, window-detector supervisory reset IC with BIST (Built-In Self-Test) capability and overvoltage fault output in an 8-pin TDFN package. A number of test points are provided to facilitate device evaluation. The EV kit is fully assembled and tested over the automotive temperature range of -40°C to +125°C and is available with the MAX1613800/VY+ installed.
対象となる製品
関連資料
-
MAX16138EVKIT: Evaluation Kit for the MAX16138 Data Sheet (Rev. 0)2022/05/17PDF559K
-
MAX16138EVKIT ODB Files - Design Files2023/06/26ZIP762 K