製品概要

機能と利点

  • 4.5V to 36V Operating Voltage Range
  • Features TVS Diode and Schottky Diode
  • Evaluates Three Current-Limit Types, Current-Limit Threshold, OVLO, and UVLO
  • Proven PCB Layout
  • Fully Assembled and Tested

製品概要

The MAX14588 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14588 adjustable overcurrent and overvoltage protector. The EV kit features a transient voltage suppressor (TVS) diode on the input and a Schottky diode on the output. Input power to the EV kit uses a 4.5V to 36V input supply.
The EV kit circuit can be configured to demonstrate the device’s different current-limit types, adjustable overvoltage, undervoltage, and current-limit threshold.

Applications

  • Condition Monitoring
  • Factory Sensors
  • Process Analytics
  • Process Instrumentation
  • Sensor Systems
  • Weighing and Batching Systems

対象となる製品