製品概要

機能と利点

  • USB Powered
  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

製品概要

The MAX14514 evaluation kit (EV kit) provides a proven design to evaluate the MAX14514 dual high-voltage EL lamp drivers. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX14514.

Applications

  • Automotive Instrument Clusters
  • Keypad Backlighting
  • LCD Backlighting
  • PDAs/Smartphones

対象となる製品

ツールおよびシミュレーション

ソフトウェア開発