製品概要

機能と利点

  • Compatible with LTpowerPlay
    • Easy to use GUI for the Coulomb Counter
    • Access Coulomb Counter Register Data
  • Optional Supercapacitor Balancer

製品概要

The EVAL-LTM4719-AZ evaluation board features the LTM®4719, a 42V dual input, 150mA synchronous buck power μModule® (micromodule) regulator with an integrated battery health monitor and a low-dropout linear regulator. The EVAL-LTM4719-AZ has a wide operating input range of 2.4V to 42V and supports seamless transition between the two separate input power sources. The output has a range of 1V to 4.2V and can source up to 150mA of continuous output current.

The EVAL-LTM4719-AZ also features an EXTVCC jumper (JP3) to VBUS for improved efficiency in some applications. The system can be monitored through VALID1, VALID2, PRIORITY, and PG indicators. There are accurate VSET1 and VSET2 comparators to program independent undervoltage lockout (UVLO) thresholds. Fault protection features include input UVLO, power good, current limit, and overtemperature protection. The built-in precision coulomb counter supports input voltages from 1.8V to 5.5V and a peak current of up to 100mA. The EVAL-LTM4719-AZ utilizes jumpers to easily program the peak current limit of the coulomb counter from 5mA to 100mA by setting IPK0 (JP4), IPK1 (JP5), and IPK2 (JP6).

The EVAL-LTM4719-AZ can be connected directly to a PC at P1 using the DC1613A, Analog Devices I2C/SMBus/ PMBus dongle. The LTpowerPlay® allows the user to run a graphical user interface (GUI) and configure a battery state of health (SoH) monitor.