製品概要
機能と利点
- 60 GHz evaluation kit designed for quick evaluation of the HMC6300 and HMC6301 transmit/receive chipset
- Demonstration platform allows easy integration of the HMC6300 and HMC6301 radio link with a baseband modem for over the air transmission
製品概要
The EK1HMC6350 evaluation kit allows users to set up a half-duplex, 60 GHz millimeter wave link using standard baseband analog interfaces. MMPX and 1.85 mm connectors are provided to interface with third party test equipment or millimeter wave antennas. The EK1HMC6350 evaluation kit includes a USB interface and graphical user interface (GUI) software, the HMC6300/HMC6301 Graphical User Interface, allowing the user to program the HMC6300 and HMC6301 by writing to the device registers.
There are two motherboards in the kit: an HMC6300 motherboard with the TX module location populated and the HMC6301 motherboard with the RX module location populated.
Full specifications on the HMC6300 and HMC6301 are available in the HMC6300 and HMC6301 data sheets, which should be consulted in conjunction with user guide UG-1031 when working with the evaluation board.
関連資料
-
HMC6301 Gerber Files2016/10/21ZIP4 M
-
HMC6350 Gerber Files2016/10/20ZIP8 M