製品概要
製品概要
The HMC1087F10 evaluation board is a two layer PCB fabricated using 10 mil thick Arlon 25FR or Rogers 4350B copper clad. The PCB is mounted to a metal heat spreader which assists in providing thermal relief to the part as well as mechanical support to the PCB. Mounting holes allow for easy attachment to larger heat sinks for improved thermal management. The RF input and RF output traces have a 50 ohm characteristic impedance and the board is populated with components suitable for use over the entire Operating Temperature range of the part.
関連資料
-
HMC1086F10/HMC1087F10 Gerber Files2016/10/06ZIP3M