ボード設計データベース
Rev.
1.0
1
すべてを表示
製品概要
機能と利点
- Analog Devices ADAU1761 SigmaDSP Stereo, Low Power, 96 kHz, 24-bit Audio Codec with Integrated PLL.
- Codec interfaces to the embedded processor via SPORT for Serial Data I/O and TWI for configuration and control.
- Two Analog Devices ADMP421 iMEMS Microphones, high performance, low power, digital output.
- Pulse density modulated microphone outputs can be time multiplexed on a single data line using a single clock
製品概要
The Audio EI3 Extender Board, an EZ-Extender® product, provides a platform for evaluating Analog Devices’ SigmaDSP Stereo 24-Bit Audio Codec and MEMS digital microphones, using Analog Devices’ embedded processor evaluation boards (EZ-Board®). This Audio EI3 Extender Board connects with any of the new line of embedded processor EZ-Boards that support the Expansion Interface 3 (EI3) specification. This new expansion interface gives the user more available signals on the interface connectors and a reduction in size over the previous EI2 specification. Software examples are provided to demonstrate the functionality of the devices on the Extender Board.
Ordering Information
Part number: ADZS-AUDIO-EX3
CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
推奨システム動作環境
- Windows XP Professional SP3 (32-bit only).
- Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
- Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
- Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
- Minimum of 1 GB memory (RAM), 4 GB is recommended.
- Minimum of 2 GB hard disk (HDD) space is required.
- CrossCore Embedded Studio for Analog Devices Processors.
関連資料
-
Blackfin Processors Software and Tools2015/01/20
-
Audio EI3 Extender Board Manual (Rev. 1.0)2012/04/23PDF317 kB
-
Audio EI3 Schematic (Rev. 1.0)2017/04/04PDF363 K
-
Audio EI3 Bill of Materials (Rev. 1.0)2017/04/04PDF179 K
-
Audio EI3 Board Design Database (Rev. 1.0)2017/04/04ZIP5 M