製品概要
製品概要
The ADXL203EB is a simple breakout board that allows quick evaluation of the performance of the ADXL203 accelerometer. The ADXL203 is a 2-axis, low-noise, temperature-stable accelerometer. The small size (1" x 1") of the ADXL203 makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.
This page contains all the information related to the ADXL203EB including documentation, pricing, and ordering information.
関連資料
-
ADXL203 評価ツール(ADXL203EB)2004/04/16PDF252 kB