製品概要
製品概要
The EVAL-ADXL001Z is a simple breakout board that allows quick evaluation of the performance of the ADXL001 accelerometer. The ADXL001 is a single-axis, wide-band, analog-output accelerometer. Three measurement ranges are available: +/-70g, +/-250g, and +/-500g. The small size (1" x 1") of the EVAL-ADXL001Z makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.
This page contains all the information related to the EVAL-ADXL001Z including documentation, pricing, and ordering information.
対象となる製品
関連資料
-
EVAL-ADXL001: High Performance, Wide Bandwidth Accelerometer Evaluation Board2009/01/22PDF100 kB