製品概要

製品概要

This is a board for evaluating the ADV7842 combination Decoder / Digitizer / HDMI Receiver and ADV7511 HDMI Transmitter. It has VGA, Composite, Component, HDMI, and SVideo inputs and HDMI output. There is a Blackfin BF524 on the board which is a controller and can be used for audio processing between input and output. The video and audio bus is jumper-able so any of the parts can be evaluated by themselves or with customer hardware in between. Evaluation software is available.

Customers wishing to order the EVAL-ADV7842-7511 or the EVAL-ADV7842-7511P must be HDMI adopters listed at HDMI.org. Customers wishing to order the EVAL-ADV7842-7511 must also be HDCP licensees.

対象となる製品