製品概要

機能と利点

  • ADUX1020 full configuration
    • Register level
    • Parameter level
  • Graph views
    • Time series view
    • Gesture recognition view
  • UDP transfer capability

製品概要

The ADUX1020-EVAL-SDP evaluation kit provides users with a simple means of interfacing with the ADUX1020, collecting data from the ADUX1020, and evaluating gesture recognition capabilities.


The ADUX1020-EVAL-SDP is a kit that includes the ADUX1020-EVAL-SMALL and the ADUX1020-EVAL-MCM.


The evaluation kit requires the Optical Gesture Evaluation Tool, which can be downloaded from the ADUX1020-EVAL-SDP product page, a graphical user interface (GUI) that provides users with low level and high level configurability, real-time data analysis, and user datagram protocol (UDP) transfer capability so the evaluation board can easily interface to a PC.


The USB port of the PC powers the ADUX1020-EVAL-SDP kit. On-board voltage regulators provide voltage supplies for the ADUX1020.


The evaluation board schematics indicate signal names for easy identification. For additional information on the functionality of the ADUX1020, refer to the ADUX1020 data sheet.

対象となる製品

パッケージの内容

  • ADUX1020-EVAL-MCM standard evaluation board
  • ADUX1020-EVAL-SMALL breakout board
  • EVAL-SDP-CB1Z controller board
  • Mini USB cable