製品概要

機能と利点

  • Input voltage 4.0 V to 6.7 V
  • High current terminals for ADP5062 VINx, ISO_Sx, and ISO_Bx pins
  • ADP5062 operation configurable via I2C interface
  • Evaluation software included

製品概要

The ADP5062 charger evaluation system is composed of the ADP5062CP-EVALZ and a USB-to-serial-input/output interface (USB-SDP-CABLEZ). All ADP5062CP-EVALZ functions and circuits are controlled via one I2C bus connector. The I2C bus interfaces with the ADP5062 directly, and the digital input/output signals are controlled through an on-board input/output expander circuit on the I2C bus. The ADP5062CP-EVALZ also features a 3.4 V regulator for VDDIO generation. The ADP5062CP-EVALZ contains jumpers and numerous test points for easy evaluation.

The ADP5062 Evaluation and Design Software contains the ADP5062 graphical user interface (GUI) 3.0 installer. Use the GUI in conjunction with the USB-SDP-CABLEZ.

Full details on the ADP5062 are provided in the ADP5062 data sheet, which must be consulted in conjunction with this user guide when using the ADP5062CP-EVALZ.