製品概要

製品概要

This product has individual evaluations boards as well as the RedyKit&tm;.

The ADP322CPZ-REDYKIT is available with a triple, fixed LDO evaluation board and a triple, adjustable LDO evaluation board. All surface-mount ADP322 parts are sorted and stored in the kit with the Analog Devices, Inc., part number and fixed output voltage clearly printed on each zip-top bag.


The ADP322/ADP323 evaluation board is used to demonstrate the functionality of the ADP322/ADP323 series of linear regulators. Simple device measurements, such as line and load regulation, dropout voltage, and ground current, can be demonstrated with two voltage supplies, a few voltmeters, current meters, and load resistors.


Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

対象となる製品