製品概要
製品概要
The ADP2105 evaluation board is a complete step-down dc-to-dc converter solution using the ADP2105 step-down dc-to-dc converter. It provides a ±1% accurate (±3% over all conditions) regulated output voltage with load currents up to 1 A. It comes in two versions: the ADP2105-1.8-EVAL with fixed output voltage of 1.8 V and the ADP2105-EVAL with adjustable output voltage initially set to 2.5 V.
対象となる製品
関連資料
-
EVAL-ADP2105: Evaluation Board for Step-Down DC-to-DC Converter Solution2007/02/02PDF833 kB