製品概要
This describes the design, operation, and test results obtained with the ADP1829 evaluation board. The input range for this evaluation board is 5.5 V to 18 V. The output voltages are configured for VOUT1 = 1.8 V (with a maximum current limit of 15 A) and for VOUT2 = 1.2 V (with a maximum current limit of 15 A). All of the results tested on the evaluation board ran at a switching frequency (fSW) of 300 kHz with VIN = 12 V, VOUT1 = 1.2 V at up to 15 A, and VOUT2 = 1.8 V at up to 15 A.