製品概要

製品概要

The evaluation board features an isolated full bridge topology with full bridge secondary side rectification operating at 125KHz switching frequency. Its rated output is 12V, 20A with an input ranging from 38-60VDC.

The evaluation board features the ADP1055 digital controller as the main controller for providing various functions such as PWMs, voltage and current sensing, feedback, etc. It also provides protection features such as OCP, OVP, and OTP.

Advanced features such as black-box, active snubber, constant current mode, double update rate, digital compensation are self contained in the ADP1055.

対象となる製品

ソフトウェア

評価用ソフトウェア

ZIP
34.04 M
ADP1055 Software (Rev. 2.1.12)
This software is used to program the ADP1055. It is truly graphic and interactive. Power design engineers with no prior programming experience can use the software to monitor and quickly adjust functions like PWM timings, frequency, filter settings, protection limits, etc.

ハードウェア (1)

インターポーザ・ボード