製品概要
機能と利点
- Fully featured evaluation board for the ADMV4640
- On-board SDP-S connector for SPI control
- Simplified power-up with on-board LDO regulators
- 5 V operation
- ACE software interface for SPI control
製品概要
The EVAL-ADMV4640Z evaluation board incorporates the ADMV4640, low dropout (LDO) regulators, and the EVAL-SDPCS1Z (SDP-S) controller board to allow simplified, efficient evaluation of the ADMV4640. The SDP-S controller board allows the configuration of the ADMV4640 register map through the Analysis, Control, Evaluation (ACE) software. The LDO regulators allow the EVAL-ADMV4640Z to be powered by a 5 V single supply.
The ADMV4640 is a microwave downconverter optimized for various satellite communication (SATCOM) user terminals operating in the 10.7 GHz to 12.7 GHz frequency range.
The ADMV4640 downconverter comes in a compact, thermally enhanced, 6 mm × 6 mm, 40-lead frame chip scale package (LFCSP). The ADMV4640 operates over the −40°C to +85°C case temperature range.
For full details on the ADMV4640, see the ADMV4640 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADMV4640Z.
対象となる製品
パッケージの内容
- EVAL-ADMV4640Z evaluation board
- Mini USB to USB cable
- SDP-S controller board
はじめに
EQUIPMENT NEEDED
- 5 V dc power supply
- DC clips
- RF signal generator
- Spectrum analyzer
- Power supply cables, 2.92 mm coaxial cables
- PC for ACE software
DOCUMENTS NEEDED
- ADMV4640 data sheet
SOFTWARE NEEDED
- ACE software
- ADMV4640 plugins
関連資料
-
ADMV4640 Gerber2023/01/11ZIP619K