製品概要
製品概要
ADL5801-EVALZ is a fully populated, 4-layer evaluation board fabricated using the Rogers RO 3003 material and is powered by a single supply in the 4.75 V to 5.25 V The RF, LO and IF ports are configured for single-ended signaling via a balun transformer. The board provides smaller balun footprints for evaluation at higher frequencies. In addition, the board offers the capability to configure bias settings, IF filtering and matching schemes.
関連資料
-
ADL5801: High IP3, 10 MHz to 6 GHz, Active Mixer Data Sheet (Rev. F)2020/10/30PDF0 M
-
ADL5801 Gerber Files2012/01/17ZIP306 kB