製品概要
製品概要
ADL5545-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/200 mA power supply. The 5 V power supply should be connected to the test loops labeled VSUP and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT.
関連資料
-
ADL5545 Gerber Files2013/11/08ZIP117 K