製品概要
製品概要
ADL5542-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/100 mA power supply. The 5 V power supply should be connected to the test loops labeled VCC and GND. Alternatively, the power supply connections may be made via the two pin header, W-1. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT.
マーケット&テクノロジー
対象となる製品
関連資料
-
ADL5542: 50 MHz~6 GHz RF/IFゲイン・ブロック (Rev. A)2007/10/10PDF593 kB
-
ADL5542 Gerber Files2011/09/13ZIP247 kB