製品概要
製品概要
The ADL5391-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5391. Signal inputs and signal output SMA connections with single ended setups are featured. There is an option of full differential signaling on all signal inputs and output at card edge. Access to the +5 V/135 mA supply is achieved with clip leads to the VPOS and COMM testpoints; it has a range from +4.5 to +5.5 V.
対象となる製品
関連資料
-
ADL5391: DC to 2.0 GHz Multiplier Data Sheet (Rev. A)2006/11/07PDF511 K
-
ADL5391 Gerber Files2011/09/16ZIP357 kB