製品概要
製品概要
ADL5382-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow the easy evaluation of all features of the ADL5382. The evaluation board integrates bypassable transformers to allow single ended or differential baseband I and Q outputs and the evaluation board requires only a single supply within the range of 4.75 V to 5.25 V.
関連資料
-
UG-093: Evaluation Board User Guide for the Dual, Continuous Time Sigma-Delta Modulator2010/04/08PDF1449 kB
-
ADL5382: 700MHz~2.7GHzの直交復調器 (Rev. 0)2008/03/05PDF1643 kB
-
ADL5382 Gerber Files2011/09/13ZIP238 kB