製品概要
製品概要
ADL5372-EVALZ is a 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/300 mA power supply which should be connected to the clip leads labeled VPOS and GND. The LO and baseband inputs (which should be biased at 0.5 V) are applied to edge-mounted SMA-type RF connectors (labeled LO, IBBP, IBBN, QBBP, and QBBN). The RF output signal is available at the SMA connector labeled VOUT.
関連資料
-
ADL5372: 1500~2500MHzの直交変調器 (Rev. 0)2006/12/18PDF1612 kB
-
ADL5372 Gerber Files2011/09/12ZIP223 kB