製品概要
機能と利点
- Full featured evaluation board for the ADL5315
- Stable mirror input voltage - Voltage held 1 V below supply using internal reference or can be set externally
- Adjustable input current limiting using an external resistor from RLIM to VPOS
- 2.7 V to 8 V single-supply operation
製品概要
The ADL5315-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. The supply can range from 2.7 V to 8 V and the power supply must be connected to the test loops labeled VPOS and GND. Over the 3 nA to 3 mA range, the current sourced from the INPT pin is accurately mirrored with a 1:1 ratio and sourced from the IOUT output pin. A temperature stable reference voltage is provided at the SREF pin, which, when tied to VSET, fixes the voltage at INPT 1.0 V below VPOS.