製品概要
製品概要
The ADG884 evaluation board allows designers to evaluate the high-performance Dual SPDT switches with a minimum of effort. There is a test point on each audio jack, as well as the two logic control inputs, to check voltage level is entering/exiting each pin.
関連資料
-
UG-428: Evaluation Board for the ADG884 0.5 Ω CMOS Dual 2:1 Mux/SPDT Audio Switch2012/08/16PDF223 kB