製品概要
機能と利点
- Full-featured evaluation board for the ADG2188
- Various link options
- USB port
- EVAL-ADG2188EBZ evaluation software for control of switches
- Functions with or without a PC
製品概要
This user guide describes the evaluation board for the ADG2188 I2C CMOS 8 × 8 analog switch array with dual/single supplies. The array is bidirectional, and, as a result, the rows and columns can configure as either inputs or outputs. Any number of combinations can be active at one time.The ADG2188 has a maximum difference of 15 V between the VDD and VSS inputs. Therefore, take care to not to exceed the maximum of 15 V difference when connecting the power supplies.
The evaluation board interfaces to the USB port of a PC. The evaluation software is available with the evaluation board that allows the user to easily program the ADG2188. The EVAL-ADG2188EBZ can also be used as a standalone board.
Complete specifications for the ADG2188 are available in the ADG2188 data sheet available from Analog Devices, Inc., and should be consulted in conjunction with this data sheet when using the evaluation board.
対象となる製品
パッケージの内容
- EVAL-ADG2188EBZ evaluation board
- EVAL-ADG2188EBZ evaluation software CD
- USB cable