製品概要
機能と利点
- Self contained evaluation board containing the ADF5709 wideband, MMIC VCO
- Externally powered by a single 5 V supply
製品概要
The EV-ADF5709 evaluates the performance of the ADF5709 wideband, voltage controlled oscillator (VCO). Figure 1, found in the user guide, shows a photograph of the EV-ADF5709. The EV-ADF5709 contains the ADF5709, external supply headers, supply decoupling capacitors, a VTUNE Subminiature Version A (SMA) connector, and a 2.92 mm, RF output K connector. No software interface is required to control the ADF5709 while the device is operating as a standalone VCO in open-loop mode.
For full details on the ADF5709, see the ADF5709 data sheet, which must be consulted in conjunction with the user guide when using the EV-ADF5709.
はじめに
EQUIPMENT NEEDED
ONLINE RESOURCES
関連資料
-
UG-1872: Evaluating the ADF5709 9.85 GHz to 20.5 GHz, Wideband, MMIC VCO2020/12/16PDF237K
-
ADF5709 Design File2020/12/17ZIP891 K