製品概要
機能と利点
- Self contained board, including ADF4355 frequency synthesizer with integrated VCO, differential 122.88 MHz temperature controlled crystal oscillator (TCXO), loop filter (20 kHz), USB interface, and voltage regulators
- Windows®-based software allows control of synthesizer functions from a PC
- Externally powered by 6 V
製品概要
The EV-ADF4355SD1Z evaluates the performance of the ADF4355 frequency synthesizer with integrated VCO for phase-locked loops (PLLs). A photograph of the evaluation board is shown in Figure 1. The evaluation board contains the ADF4355 frequency synthesizer with integrated VCO, a differential 122.88 MHz reference (TCXO), a loop filter, a USB interface, power supply connectors, and subminiature Version A (SMA) connectors. A USB cable is included to connect the board to a PC USB port.For easy programming of the synthesizer, download the Windows-based software from www.analog.com/ADF4355.
This board requires an SDP-S (not supplied with the kit). The SDP-S allows software programming of the EV-ADF4355SD1Z device.
関連資料
-
UG-476: PLL Software Installation Guide2018/12/21PDF421 K
-
UG-805: Evaluating the ADF4355 Microwave Wideband Synthesizer with Integrated VCO2015/05/19PDF1 M
-
ADF4355 Gerber Files2021/02/25ZIP781 K