製品概要

機能と利点

  • Full featured evaluation board for ADE7903
  • PC control in conjunction with the EVAL-SDP-CB1Z system demonstration platform (SDP-B)
  • PC software for control and data analysis (time and frequency domain)
  • Standalone capability

製品概要

The EVAL-ADE7903EBZ evaluation kit includes the evaluation board, which along with the EVAL-SDP-CB1Z SDP-B board, allows users to evaluate the performance of the ADE7903 Σ-Δ ADC in a context very close to an actual single-phase meter implementation. There is an isolated version of the ADE7903 Σ-Δ ADC available, the ADE7913; to evaluate the isolated Σ-Δ ADC, use the ADE7913 evaluation kit (order separately from Analog Devices, Inc.). Evaluation software written in LabVIEW® provides access to the registers of the ADE7903 using a PC interface.


Full specifications on the ADE7903 are available in the product data sheet, which should be consulted in conjunction with this user guide when using this evaluation board.

対象となる製品