製品概要
製品概要
The ADCLK905/ADCLK907/ADCLK925 clock buffers are very fast, making it important to use adequate high bandwidth instruments to evaluate them. To that end, the evaluation board is fabricated using a high quality dielectric material between layers to maintain high signal integrity. Transmission line paths are kept as close to 50 Ω as possible.
マーケット&テクノロジー
対象となる製品
関連資料
-
UG-006: Setting Up the Evaluation Board for the ADCLK905/ADCLK907/ADCLK9252009/09/11PDF335 kB
-
ADCLK9xx Schematics, Rev. C2008/11/11PDF
-
ADCLK9xx Gerber Files, Rev. C2008/11/11ZIP
-
ADCLK905 Bill of Materials, Rev. C2008/11/11XLS
-
ADCLK907 and ADCLK925 Bill of Materials2008/11/11XLSX