製品概要
製品概要
The EVAL-ADAU1361Z includes both single-ended and differential stereo line-level analog audio inputs as well as a digital audio interface. Single-ended and differential analog outputs are also provided, as well as a stereo capless headphone output.
The USBi provides power and the I2C communications interface to the evaluation board. A switch allows the ADAU1361 to operate at either 3.3 V or 1.8 V. The SigmaStudio™ programming software is used for all register controls and SigmaDSP® core programming.
A header is included for interfacing to stereo digital microphones.
マーケット&テクノロジー
対象となる製品
関連資料
-
UG-119: Evaluation Board User Guide for ADAU13612010/04/04PDF653 kB