製品概要

製品概要

This page contains evaluation board documentation and ordering information for evaluating the AD9911.

ソフトウェア

評価用ソフトウェア

EXE
4.62 M
AD9911 Evaluation Software Installer (Rev. 2.0.0)
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9911 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
TXT
1.89 K
AD9911 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing the USB controller on an older eval board so that the evaluation board is compatible with the newer 64-bit USB driver. The USB driver is also 32-bit compatible.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.