製品概要
製品概要
Features- Simple Power Connection using 6V Wall Adapter and On-board Switching and LDO Voltage Regulators
- On board LDO regulators can be easily bypassed to permit user to evaluate performance using the on-board switching regulator
- Regulators Are Easily Bypassed for Power Measurements
- Twelve AC-Coupled SMA Connectors for Outputs (Four differential, Four single-ended)
- SMA Connectors for
- Two Differential or Four Single-ended Reference Inputs
- System Clock Input
- On-board Provisions for TCXO, Crystal Oscillator or Crystal
- USB Connection to PC 32- or 64-Bit Microsoft Windows® based Evaluation Software with Simple Graphical User Interface
- On-board PLL Loop Filter
- Easy Access to Digital I/O and Diagnostic Signals via I/O Header
- Status LEDs for Diagnostic Signals
関連資料
-
AD9554 Schematic (Rev. A)2014/02/21PDF388 K
-
AD9554 Bill of Materials2014/02/21XLS74 K