製品概要
機能と利点
- Simple power connection using 6 V wall adapter and onboard switching and LDO voltage regulators
- Regulators easily bypassed for power measurements
- 8 ac-coupled SMA connectors for output
- SMA connectors for
2 differential or 4 single-ended reference input
System clock input - On-board provisions for OCXO, crystal oscillator, or crystal
- USB connection to PC
- 32-bit or 64-bit Windows-based evaluation software with simple graphical user interface
- On-board PLL loop filter
- Easy access to digital I/O and diagnostic signals via I/O header
- Status LEDs for diagnostic sig
製品概要
The AD9547 is a very low noise DDS-based digital PLL clock synthesizer with up to four reference inputs and up to four outputs. The AD9547 features reference clock validation, automatic holdover, and hitless reference clock switching. The AD9547 is capable of accepting reference input clocks as low as 1 kHz. The AD9547 Revision A evaluation board is a compact, easy-to use platform for evaluating all features of the AD9547.対象となる製品
関連資料
-
AD9547 Schematic (Rev. A)2009/11/24PDF392 K
-
UG-639: Evaluating the AD9547 and AD9548 Digital PLL Clock Synthesizers2014/04/16PDF931 kB
-
AD9547/AD9548 Evaluation Board Profile Designer2009/11/24XLS381 K
-
AD9547 Artwork (Rev. A)2009/11/24ZIP805 K
-
AD9547 Bill of Materials (Rev. A)2009/11/24XLS54 K
-
AD9547 / AD9548: Evaluation Board Setup2024/12/12