製品概要

機能と利点

  • USB接続とオンボードLDO電圧レギュレータを使用したシンプルな電源接続
  • 電力測定ではLDOは容易にバイパスできます。
  • ACカップリングされた差動SMAコネクタ
  • SMAコネクタ
    リファレンス入力用2個
    PLLステータス出力用2個
    リファレンス・テスト入力用1個
    VCXOインターフェース入力/出力用2個
  • シンプルなグラフィカル・ユーザー・インターフェースを備えたMicrosoft Windows®–ベースの評価用ソフトウェア
  • オンボードPLLループ・フィルタ
  • I/Oヘッダを介してデジタルI/O信号と診断信号に簡単にアクセス
  • 診断信号用のステータスLED
  • USBコンピュータ・インターフェース
  • ソフトウェア計算ツールは、ほぼあらゆる有理数の入力/出力周波数比のプログラミングが可能な柔軟性を提供

製品概要

AD9523-1は、ロングターム・エボリューション(LTE)およびマルチキャリアGSM基地局設計のクロック条件をサポートするように設計されています。外部VCXOを使用してリファレンス・ジッタのクリーンアップを提供し、許容可能なデータ・コンバータS/N比性能を達成するために必要な厳しい低位相ノイズ条件を満たします。AD9523-1評価用ボードは、AD9523-1の全機能を評価できる、コンパクトで使いやすいプラットフォームです。評価用ボードには122.88MHzのVCXOが搭載されており、完全なソリューションを提供します。


入力レシーバーは差動として構成されていますが、この評価用ボードにはシングルエンド入力を提供するバランがあり、一般的な実験室のシングルエンド信号源を使用して容易に評価できます。出力8はADCLK905クロック・バッファに接続されており、アナログ・デバイセズのバッファを評価する手段を提供します。ADCLK905は1対1のバッファですが、より大きなファンアウトバッファ(1対2のバッファであるADCLK925など)と同様の性能です。出力1と出力9はバランで構成されており、ほとんどのテスト機器を駆動できるシングルエンド出力を供給します。出力0は差動ゼロ遅延動作用に構成されています。

ソフトウェア

評価用ソフトウェア

ZIP
4.39 M
AD9523-1 Evaluation Software Installer
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9523-1 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
ZIP
4.39 M
AD9523/AD9524 Evaluation Software Installer (Rev. 2.1.3)
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9523/AD9524 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
ZIP
1.22 K
AD9523-1 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing the USB controller on an older eval board so that the evaluation board is compatible with the newer 64-bit USB driver. The USB driver is also 32-bit compatible.
ZIP
1.22 K
AD9523/AD9524 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing the USB controller on an older eval board so that the evaluation board is compatible with the newer 64-bit USB driver. The USB driver is also 32-bit compatible.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.