製品概要
機能と利点
- Simple power connection using 6 V wall adapter and on-board LDO voltage regulators
- LDOs are easily bypassed for power measurements
- 5 ac-coupled differential LVPECL SMA connectors
- 7 LVPECL differential headers for additional outputs
- SMA connectors for
2 reference inputs
Charge pump output
Clock distribution input - USB connection to PC
- Microsoft Windows-based evaluation software with simple graphical user interface
- On-board PLL loop filter
- Easy access to digital I/O and diagnostic signals via
- I/O header
- Status LEDs for diagnostic signals
製品概要
The AD9520-x (hereafter referred to as AD9520) is a very low noise PLL clock synthesizer featuring an integrated VCO, clock dividers, and up to 24 outputs. The AD9520 features automatic holdover and a flexible reference input circuit allowing for very smooth reference clock switching. The AD9520 family also features the necessary provisions for an external VCXO.
The AD9520 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9520.
対象となる製品
関連資料
-
AD9520 Schematic (Rev. B)2013/09/17PDF488 K
-
AD9520 Schematic (Rev. A)2010/06/08PDF94 K
-
UG-076: AD9520-x Evaluation Board User Guide (Rev. A)2010/02/01PDF1 M
-
AD9520-2 Evaluation Board Register Setup2012/09/17TXT2 K
-
AD9520 Bill of Materials (Rev. B)2012/09/17XLS51 K
-
AD9520 Simulation File for the ADIsimCLK2012/09/17
-
AD9520 Bill of Materials (Rev. A)2012/09/01XLS45 K