製品概要

機能と利点

  • Simple power connection using 6 V wall adapter and on-board LDO voltage regulators
  • LDOs are easily bypassed for power measurements
  • 8 ac-coupled differential LVPECL SMA connectors
  • 2 ac-coupled LVPECL differential headers
  • 2 dc-coupled differential LVDS SMA connectors that are reconfigurable to four CMOS SMA connectors
  • 2 dc-coupled LVDS differential headers that are reconfigurable to four CMOS connectors
  • SMA connectors for
    • 2 reference inputs
    • Charge pump output
    • Clock distribution input
  • USB connection to PC
  • Microsoft Windows-based evaluation software with simple graphical user interface
  • On-board PLL loop filter
  • Easy access to digital I/O and diagnostic signals via I/O header
  • Status LEDs for diagnostic signals

製品概要

The AD9516-x, AD9517-x, and AD9518-x are very low noise PLL clock synthesizers featuring an integrated VCO, clock dividers, and up to 14 outputs. The AD9516 features automatic holdover and a flexible reference input circuit allowing for very smooth reference clock switching. The AD9516 family also features the necessary provisions for an external VCXO.

The AD9516 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9516. The AD9516, AD9517, and AD9518 differ only in package size, and the number of outputs. The evaluation software main window for the AD9517 and AD9518 reflects fewer outputs, but the operation is identical for all devices.

対象となる製品

ソフトウェア

評価用ソフトウェア

ZIP
4.37 M
AD9516/AD9517/AD9518 Evaluation Software (Rev. 2.1.1)
This installer contains USB drivers that are both 32- and 64-bit compatible. Note: Older AD9516/AD9517/AD9518 evaluation boards will need to have the USB controller EEPROM re-flashed in order to use this driver.
ZIP
1.21 K
AD9516/17/18 Evaluation Board USB Flash Programmer Readme
EVB flash readme: This file contains instructions for re-flashing the USB controller on an older eval board so that the evaluation board is compatible with the newer 64-bit USB driver.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.

設計ツール

ADIsimCLK 設計・評価 ソフトウェア
ADIsimCLKはアナログ・デバイセズの超低ジッタのクロック分配器とクロック生成用製品向けに開発された設計ツールです。ADIsimCLKを使用すれば、ワイヤレス・インフラストラクチャ、計測器、ネットワーキング、ブロードバンド、ATE(自動試験装置)あるいはクロック性能が予測可能であることが求められるあらゆる分野のアプリケーションで、設計を迅速に開発、評価、最適化できます。