製品概要
製品概要
The AD9512 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9512. The evaluation software provides a graphical user interface (GUI) for easy interface with the various on- chip functions of the AD9512. This allows for a thorough exploration and evaluation of the AD9512’s operation, performance, and capabilities. Note that the AD9512 evaluation board software should be installed before connecting the AD9512 evaluation board to the PC.
The AD9512 is a highly sophisticated, performance clock distribution part with numerous user programmable functions. To use the evaluation board properly, refer to the current data sheet for the AD9512.
関連資料
-
ADIsimCLK 設計・評価 ソフトウェア2015/05/12
-
AD9511/AD9512 Schematic (Rev. B)2007/06/28PDF327 K
-
AD9511/AD9512 All Layers (Rev. B)2007/06/28PDF239 K
-
AD9511/AD9512 Gerber Files (Rev. B)2007/06/22ZIP206 kB
-
AD9512 Evaluation Board Bill of Materials, Pb-Free (Rev. B)2005/09/28XLS46K