製品概要
製品概要
AD8366-EVALZ is a 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8366. The evaluation board integrates switches for ease of gain settings, bypassable transformers to allow single ended or differential inputs and output, and the evaluation board requires only a single supply within the range of 4.75 V to 5.25 V.
関連資料
-
AD8366: DC to 600 MHz, Dual-Digital Variable Gain Amplifiers Data Sheet (Rev. B)2008/06/17PDF871 K
-
AD8366 Gerber Files2011/09/11ZIP1185 kB