製品概要
製品概要
AD8347-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8347. The evaluation board integrates a prototype area for a filter design at the mixer outputs, SMA connectors to and from AD8347 with optimized trace routing for improved signal integrity, and requires only a single supply within the range of 2.7 V to 5.5 V.
対象となる製品
関連資料
-
AD8347: 0.8~2.7GHz、ダイレクト・コンバージョン直交復調器 (Rev. A)2005/10/06PDF865 kB
-
AD8347 Gerber Files2011/09/10ZIP432 kB