製品概要
製品概要
The AD8339 is configured using the software provided on the CD included with the evaluation board, or using an external digital pattern generator via the 20-pin flat-cable connector P1.
See data sheet for the AD8339, Eval Board section for full explantion. Also reference the data sheet for AD9271.
対象となる製品
関連資料
-
AD8339: DC to 50 MHz, Quad I/Q Demodulator and Phase Shifter Data Sheet (Rev. B)2007/08/31PDF1 M
-
AD9271: Octal LNA/VGA/AAF/ADC and Crosspoint Switch Data Sheet (Rev. B)2007/06/27PDF2195 kB