製品概要
製品概要
EVAL-AD831EBZ is a fully populated, 4-layer, FR4-based evaluation board. RF input, LO input, and IF output connections with single ended setups are featured. Access to the ±5V/100 mA supply is achieved with a 2 pin header connector to the +5V and -5V jumpers; it has a range from ± 4.5 to ± 5.5V.
関連資料
-
AD831: Low Distortion Mixer Data Sheet (Rev. D)2006/09/28PDF482 K
-
AD831 Gerber Files2011/09/26ZIP388 kB