製品概要
製品概要
AD8309-EVALZ is a full featured, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8309. RF input, limiter output and VLOG output SMA connections with single ended setups are featured. There is an option of full differential signaling on the RF input and limiter output at card edge if the user desires. Access to the +5V/16 mA supply is achieved with clip leads to the Vs and COM testpoints; it has a range from +2.7 to +6.5V.
関連資料
-
AD8309: LOGアンプ、復調、5MHz~500MHz、100dB、リミッタ出力内蔵 (Rev. A)2008/09/05PDF258 kB
-
AD8309 Gerber Files2011/09/16ZIP206 kB