製品概要

製品概要

AD8302-EVALZ is a 4-layer, FR4-based printed circuit board. For normal operation, it requires a 5V/50 mA power supply. The 5V power supply should be connected to the vector pins leads labeled VP and GND. The two RF input signals are applied to two edge-mounted SMA type RF connectors (INPA and INPB). The gain and phase output signals are accessible via edge-mounted SMA connectors.


対象となる製品