製品概要
製品概要
This evaluation board is designed to help users evaluate the AD8054. The evaluation board is a bare board: there are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.
The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.
対象となる製品
関連資料
-
UG-111: Universal Evaluation Board for Quad, High Speed Op Amps Offered in 14-Lead SOIC Packages2010/04/22PDF164 kB
-
UG-020: 14 ピンTSSOP パッケージ採用高速クワッド・オペアンプのユニバーサル評価用ボード2010/04/08PDF233 kB