製品概要
機能と利点
- Full featured evaluation board for the EVAL-AD7091R-5SDZ
- On-board power supplies Standalone capability
- System demonstration platform (SDP) compatible (EVAL-SDP-CB1Z)
- PC software for control and data analysis
製品概要
The EVAL-AD7091R-5SDZ is a fully featured evaluation board designed to allow you to evaluate the features of the AD7091R-5 analog-to-digital converters (ADCs). Control of the evaluation board occurs via the SDP connector (J13). The SDP board (EVAL-SDP-CB1Z) enables control of the evaluation board through the USB port of a PC using the evaluation board software available for download from the product page.
On-board components include: the ADA4805-1 low power, low noise rail-to-rail amplifier, the AD8031 high speed precision rail-to-rail op amp, the AD8032 high speed precision rail-to-rail dual op amp, the ADP3303 high accuracy 200 mA low dropout linear regulator, and the REF193 3.0 V precision micropower, low dropout, low voltage reference.
関連資料
-
UG-667: Evaluating the EVAL-AD7091R-5SDZ 12-Bit Monitor and Control System2015/08/03PDF1 M