製品概要
製品概要
EVAL-AD608EBZ is a fully populated, 4-layer, FR4-based evaluation board. RF input, LO input, limiter output, detector input, RSSI output, and power up connections with single ended setups are featured. Access to the +3V/7.3 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +2.7 to +5.5V.
対象となる製品
関連資料
-
AD608: Low Power Mixer/Limiter/RSSI 3V Receiver IF Subsystem Data Sheet (Rev. C)2006/09/28PDF288K
-
AD608 Gerber Files2011/09/26ZIP398 kB