製品概要
製品概要
EVAL-AD607EBZ is a fully populated, 4-layer, FR4-based evaluation board. RF input, LO input, frequency detector input, MGC input, IF output, power up and I/Q output connections with single ended setups are featured. Access to the +3V/8 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +2.92 to +5.5V.
対象となる製品
関連資料
-
AD607: Low Power Mixer 3 V Receiver IF Subsystem Data Sheet (Rev. C)2002/11/20PDF599 K
-
AD607 Gerber Files2011/09/26ZIP216 kB