製品概要
製品概要
The EVAL-AD5757SDZ is no longer available to order. The AD5755-1 Evaluation Board is the recommended replacement.
The Evaluation board for the AD5757 contains a SDP connection and software allowing the AD5757 to be controlled from a SDP board.
関連資料
-
UG-244: ダイナミック消費電力制御機能および HART 接続機能付、4 チャンネル、16 ビット、シリアル入力、4 mA~20 mA、電圧出力 DAC の評価用ボード2011/05/04PDF889 kB